Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CXS06B70H10F |
CXS07B70H10F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shank diameter | Customs tariff weight (kg) | Size of insert/insert seat | |
---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 6 | 0.021 | 6 | ||
- | 1 | 5 Days | 7 | 0.025 | 7 |
Loading...
Geometry/cutting edge | Blank | Customs tariff goods number | 82090020 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Insert clearance angle | Blank | ISO application area M | M | All ISO application areas | P|M|N|S |
Corner radius RE(mm) | not available | eClass-5.1 | 21011901 | Coolant | No |
ISO application area P | P | Number of cutting edges | 1 | Grade code | H10F |
Type | XS cutting tool | Insert shape | CXS* | Insert type | B = back boring |
Insert design | Blank | Manufacturer | SANDVIK COROMANT | Cutting width/pitch | Blank |
Grade type | Carbide | Suitable for which type of machining? | Small part machining/internal machining | ISO application area S | S |
ISO application area N | N | Customs tariff weight per | 1 | Customs tariff country of origin | DE |