Manufacturer part number: C539160B03158A
Brand: SANDVIK
Price: 1,673.46 €
Delivery time: Quote
Customs tariff weight: 2.34 kg
Tool-side mount/coupling size: ø 10.00 - 23.00 mm
Holder: L dimension: 158
Machine-side mount/coupling size: Coromant Capto C5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C539160B03158A
Part Number
|
---|
C539160B03158A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Tool-side mount/coupling size | Holder: L dimension | Machine-side mount/coupling size | |
---|---|---|---|---|---|---|---|---|
1,673.46 € | 1 | Quote | 2.34 | ø 10.00 - 23.00 mm | 158 | Coromant Capto C5 |
Loading...
Cutting Direction | Neutral | Customs tariff goods number | 84669360 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21021105 | Coolant | No | Type | Adapter |
Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SANDVIK Coromant Capto to Floating Rubber Collet Chuck, part number C539160B03158A.
You can find the detail information about specifications and dimensions on part number C539160B03158A.
Part Number |
---|
C339160B01095A |
C439160B02101A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Tool-side mount/coupling size | Holder: L dimension | Machine-side mount/coupling size |
---|---|---|---|---|---|---|---|---|
1,005.54 € | 1 | Quote | 0.6 | ø 03.50 - 10.00 mm | 95 | Coromant Capto C3 | ||
1,220.38 € | 1 | Quote | 0.7 | ø 02.80 - 13.00 mm | 101 | Coromant Capto C4 |