Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
C105703C10095580 |
C105703C8075580 |
C65703C80355 |
C85703C80475 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Overall Length L1 | Customs tariff — weight (kg) | Bracket: F dimension | Machine chuck / socket size | Bracket: L dimension | External or internal machining | |
---|---|---|---|---|---|---|---|---|---|---|---|
19,334.69 € | 1 | Quote | - | 955 | 55.8 | - | Coromant Capto C10 | LU = 1000.00 | - | ||
15,878.15 € | 1 | Quote | - | 755 | 29 | - | Coromant Capto C10 | LU = 800.00 | - | ||
6,993.46 € | 1 | 5 Days | - | - | 9 | n/a | Coromant Capto C6 | 355 | Internal machining | ||
7,322.31 € | 1 | 5 Days | 100 | - | 17.1 | 55.00 - 74.00 | Coromant Capto C8 | 475 | Internal machining |
Loading...
Cutting Direction | Neutral | Shank diameter | 80 | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Customs tariff — item number | 84669360 | Tool chuck / socket size | SL – ø 80.00 mm |
eClass-5.1 | 21021105 | Coolant | Yes | Type | Vibration-damped boring bar |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |