Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
266LKF16CA16 |
266LKF20CA22 |
266RKF20CA22 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Cutting Direction | Overall Length L1 | Customs tariff — weight (kg) | Bracket: Indexable insert size | Machine chuck / socket size | |
---|---|---|---|---|---|---|---|---|---|---|
239.69 € | 1 | 5 Days | 55 | Left-hand | 63 | 0.16 | 16 | Shank 21.00 x 19.00 mm | ||
293.77 € | 1 | 5 Days | 60 | Left-hand | 70 | 0.171 | 22 | Shank 21.00 x 16.00 mm | ||
293.77 € | 1 | 5 Days | 60 | Right-hand | 70 | 0.171 | 22 | Shank 21.00 x 16.00 mm |
Loading...
Bracket: F dimension | 25 | Customs tariff — weight per | 1 | Groove for EasyFix clamping system | No |
---|---|---|---|---|---|
Bracket: Adjustment angle | 90° | Customs tariff — weight unit | kg | Bracket: Indexable insert type | 266* |
Customs tariff — item number | 84661038 | Bracket: L dimension | Variable | eClass-5.1 | 21012001 |
Coolant | No | Type | Installation holder | External or internal machining | Internal machining |
Manufacturer | SANDVIK Coromant | Bracket: Clamping technology | Screw clamping system | Customs tariff — country of origin | DE |