Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Overall Length L1 | Shank diameter | Holder: L-dimension | Holder: Adjustment angle | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Tool-side holder size/ Coupling size | eClass-5.1 | Drilling range Dc min - max | Customs tariff article number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 19 | 72 | 18 | - | 92° | 0.27 | - | TC* -06 | 21021105 | ø 19.00 - 23.00 mm | 84661038 | ||
- | 1 | 5 Days | 19 | 89 | - | - | 91° | 0.3 | Coromant Capto C3 | TC* -06 | 21021105 | ø 19.00 - 23.00 mm | 84661038 | ||
- | 1 | 5 Days | 19 | 25 | - | - | 92° | 0.07 | E16 | TC* -06 | 21010901 | ø 19.00 - 23.00 mm | 82076030 | ||
- | 1 | 5 Days | 23 | 81 | 20 | - | 92° | 0.38 | - | TC* -06 | 21021105 | ø 23.00 - 29.00 mm | 84661038 | ||
- | 1 | 5 Days | 23 | 76 | - | - | 91° | 0.32 | Coromant Capto C3 | TC* -06 | 21021105 | ø 23.00 - 29.00 mm | 84661038 | ||
- | 1 | 5 Days | 23 | 85 | - | - | 91° | 0.49 | Coromant Capto C4 | TC* -06 | 21021105 | ø 23.00 - 29.00 mm | 84661038 | ||
- | 1 | 5 Days | 23 | 25 | - | - | 92° | 0.09 | E20 | TC* -06 | 21010901 | ø 23.00 - 29.00 mm | 82076030 | ||
- | 1 | 5 Days | 28 | 101 | 25 | - | 92° | 0.66 | - | TC* -06 | 21021105 | ø 28.00 - 36.00 mm | 84661038 | ||
- | 1 | 5 Days | 28 | 83 | - | - | 91° | 0.42 | Coromant Capto C3 | TC* -06 | 21021105 | ø 28.00 - 36.00 mm | 84661038 | ||
- | 1 | 5 Days | 28 | 95 | - | - | 91° | 0.6 | Coromant Capto C4 | TC* -06 | 21021105 | ø 28.00 - 36.00 mm | 84661038 | ||
- | 1 | 5 Days | 28 | 25 | - | - | 92° | 0.13 | E25 | TC* -06 | 21010901 | ø 28.00 - 36.00 mm | 82076030 | ||
- | 1 | 5 Days | 35 | 48 | - | - | 92° | 0.32 | Coromant Capto C3 | TC* -09 | 21021105 | ø 35.00 - 45.00 mm | 84661038 | ||
- | 1 | 5 Days | 35 | 83 | - | - | 91° | 0.65 | Coromant Capto C4 | TC* -09 | 21021105 | ø 35.00 - 45.00 mm | 84661038 | ||
- | 1 | 5 Days | 44 | 56 | - | - | 92° | 0.57 | Coromant Capto C4 | TC* -09 | 21021105 | ø 44.00 - 56.00 mm | 84661038 | ||
- | 1 | 5 Days | 44 | 98 | - | - | 91° | 1.18 | Coromant Capto C5 | TC* -09 | 21021105 | ø 44.00 - 56.00 mm | 84661038 | ||
- | 1 | 5 Days | 55 | 120 | - | - | 92° | 1.06 | Coromant Capto C5 | TC* -11 | 21021105 | ø 55.00 - 70.00 mm | 84661038 | ||
- | 1 | 5 Days | 55 | 66 | - | - | 91° | 2.35 | Coromant Capto C6 | TC* -11 | 21021105 | ø 55.00 - 70.00 mm | 84661038 | ||
- | 1 | 5 Days | 69 | 70 | - | - | 92° | 1.46 | Coromant Capto C5 | TC* -11 | 21021105 | ø 69.00 - 87.00 mm | 84661038 | ||
- | 1 | 5 Days | 69 | 78 | - | - | 92° | 1.86 | Coromant Capto C6 | TC* -11 | 21021105 | ø 69.00 - 87.00 mm | 84661038 | ||
- | 1 | 5 Days | 86 | 76 | - | - | 92° | 2.25 | Coromant Capto C5 | TC* -11 | 21021105 | ø 86.00 - 107.00 mm | 84661038 | ||
- | 1 | 5 Days | 86 | 90 | - | - | 92° | 2.7 | Coromant Capto C6 | TC* -11 | 21021105 | ø 86.00 - 107.00 mm | 84661038 | ||
- | 1 | 5 Days | 106 | 90 | - | - | 92° | 3.14 | Coromant Capto C6 | TC* -11 | 21021105 | ø 106.00 - 137.00 mm | 84661038 | ||
- | 1 | 5 Days | 106 | 100 | - | - | 92° | 4.33 | Coromant Capto C8 | TC* -11 | 21021105 | ø 106.00 - 137.00 mm | 84661038 | ||
- | 1 | 5 Days | 136 | 90 | - | - | 92° | 3.98 | Coromant Capto C6 | TC* -11 | 21021105 | ø 136.00 - 167.00 mm | 84661038 | ||
- | 1 | 5 Days | 136 | 100 | - | - | 92° | 5.08 | Coromant Capto C8 | TC* -11 | 21021105 | ø 136.00 - 167.00 mm | 84661038 | ||
- | 1 | 5 Days | 69 | 150 | - | OAH = 51.00 | 92° | 1.46 | Coromant Capto C5 | TC* -11 | 21010901 | ø 69.00 - 87.00 mm | 82076030 | ||
- | 1 | 5 Days | 86 | 156 | - | OAH = 51.00 | 92° | 1.6 | Coromant Capto C5 | TC* -11 | 21010901 | ø 86.00 - 107.00 mm | 82076030 | ||
- | 1 | 5 Days | 106 | 190 | - | OAH = 64.00 | 92° | 2.98 | Coromant Capto C6 | TC* -11 | 21010901 | ø 106.00 - 137.00 mm | 82076030 | ||
- | 1 | 5 Days | 106 | 200 | - | OAH = 80.00 | 92° | 3.87 | Coromant Capto C8 | TC* -11 | 21010901 | ø 106.00 - 137.00 mm | 84661038 | ||
- | 1 | 5 Days | 136 | 200 | - | OAH = 80.00 | 92° | 4.08 | Coromant Capto C8 | TC* -11 | 21010901 | ø 136.00 - 167.00 mm | 82076030 | ||
- | 1 | 5 Days | 136 | 190 | - | OAH = 64.00 | 92° | 3.19 | Coromant Capto C6 | TC* -11 | 21010901 | ø 136.00 - 167.00 mm | 82076030 |
Loading...
Cutting Direction | Neutral | Processing type | Finishing - bore tolerance IT6 | Cooling lubricant | Yes - through center |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Holder: Clamping technology | Screw clamping system | Type | Complete boring tool |
Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 | Customs tariff country of origin | DE |
Configure
Basic Attributes
Minimum Machining Diameter
Overall Length L1
Shank diameter
Holder: L-dimension
Holder: Adjustment angle
Customs tariff weight(kg)
Machine-side holder size / Coupling size
Tool-side holder size/ Coupling size
eClass-5.1
Drilling range Dc min - max
Customs tariff article number
Type
Filter by standard shipping days
Optional Attributes