SANDVIK Cylindrical Shank to CoroTurn SL Solid Carbide Adaptor (A5702CD161025CR)

SANDVIK Cylindrical Shank to CoroTurn SL Solid Carbide Adaptor A5702CD161025CR

Product Details:

Manufacturer part number: A5702CD161025CR

Brand: SANDVIK

Price: 1,081.54

Delivery time: Quote


Technical Data:

Minimum Machining Diameter: 32.004

Overall Length L1: 254.9906

Shank diameter: 25.4 | 25

Customs tariff — weight: 1.64 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A5702CD161025CR

Part Number
A5702CD161025CR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum Machining Diameter Overall Length L1 Shank diameter Customs tariff — weight
(kg)

1,081.54 €

1 Quote 32.004254.990625.4 | 251.64

Loading...

  1. 1

Basic information

Cutting Direction Neutral Bracket: F dimension n/a Customs tariff — weight per 1
Groove for EasyFix clamping system Yes Customs tariff — weight unit kg Customs tariff — item number 84669360
Bracket: L dimension Variable eClass-5.1 21010903 Coolant Yes
Type Boring bar External or internal machining Internal machining Manufacturer SANDVIK Coromant
Customs tariff — country of origin DE

This page is SANDVIK Cylindrical Shank to CoroTurn SL Solid Carbide Adaptor, part number A5702CD161025CR.
You can find the detail information about specifications and dimensions on part number A5702CD161025CR.

Variation of this product

Part Number
A5702CD100716CR
A5702CD120820CR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Minimum Machining Diameter Overall Length L1 Shank diameter Customs tariff — weight
(kg)

776.08 €

1 Quote 19.9898180.009815.88 | 160.32

910.54 €

1 Quote 24.9936205.003419.05 | 200.762

Tech Support