SANDVIK Cylindrical Sleeve with Easy-Fix Positioning (EF2006)

SANDVIK Cylindrical Sleeve with Easy-Fix Positioning EF2006

Product Details:

Manufacturer part number: EF2006

Brand: SANDVIK

Price: 301.08

Delivery time: 5 Days


Technical Data:

Coolant: -

Holder: Design: -

Customs tariff goods number: -

Overall length l1 / l21: 55 mm

Customs tariff weight: 0.11 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EF2006

Part Number
EF2006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Coolant Holder: Design Customs tariff goods number Overall length l1 / l21
(mm)
Customs tariff weight
(kg)
Groove for EasyFix clamping system Machine-side holder size / Coupling size Tool-side mount/coupling size Holder: F dimension Total length l1 / l21
(mm)
Tool-side holder size/ Coupling size Holder: L dimension Holder: Clamping technology Machine-side mount/coupling size Internal or external machining Type Customs tariff weight Pro Customs tariff weight per Customs tariff article number

301.08 €

1 5 Days ---550.11-DCONMS = 20.00 mm---DCONWS = 06.00 mm----Cylindrical clamping sleeve1-84669360

Loading...

  1. 1

Basic information

Customs tariff weight unit kg eClass-5.1 21021105 Manufacturer SANDVIK COROMANT
Customs tariff country of origin DE

This page is SANDVIK Cylindrical Sleeve with Easy-Fix Positioning, part number EF2006.
You can find the detail information about specifications and dimensions on part number EF2006.

Variation of this product

Part Number
132L2205050B
132L2206050B
132L2208050B
EF2008
EF2010
EF2012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Coolant Holder: Design Customs tariff goods number Overall length l1 / l21
(mm)
Customs tariff weight
(kg)
Groove for EasyFix clamping system Machine-side holder size / Coupling size Tool-side mount/coupling size Holder: F dimension Total length l1 / l21
(mm)
Tool-side holder size/ Coupling size Holder: L dimension Holder: Clamping technology Machine-side mount/coupling size Internal or external machining Type Customs tariff weight Pro Customs tariff weight per Customs tariff article number

286.46 €

1 5 Days NoNeutral84669360-0.165Yes-Ø 05.00 mm-55-VariableCylindrical sleeveø 22.00 mmBoring bar sleeveBoring bar sleeve-1-

286.46 €

1 5 Days NoNeutral84669360-0.162Yes-ø 06.00 mm-55-VariableCylindrical sleeveø 22.00 mmBoring bar sleeveBoring bar sleeve-1-

286.46 €

1 5 Days NoNeutral84669360-0.153Yes-ø 08.00 mm-55-VariableCylindrical sleeveø 22.00 mmBoring bar sleeveBoring bar sleeve-1-

301.08 €

1 5 Days ---550.108-DCONMS = 20.00 mm---DCONWS = 08.00 mm----Cylindrical clamping sleeve1-84669360

301.08 €

1 5 Days ---550.102-DCONMS = 20.00 mm---DCONWS = 10.00 mm----Cylindrical clamping sleeve1-84669360

301.08 €

1 5 Days ---550.094-DCONMS = 20.00 mm---DCONWS = 12.00 mm----Cylindrical clamping sleeve1-84669360

Tech Support