Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R416220127L2041 |
R416220160L2041 |
R416220190L2541 |
R416220250L2541 |
R416220350L4041 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (drill diameter) D (mm) | Customs tariff — weight (kg) | Recommended drilling depth l4 | Mounting size (mm) | Total drill length l1 / l1s (mm) | Max. drilling depth | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 12.7 | 0.2 | 12.7 | 20 | 113 | 12.7 | ||
- | 1 | Quote | 16 | 0.2 | 16 | 20 | 127 | 16 | ||
- | 1 | Quote | 19 | 0.3 | 19 | 25 | 145 | 19 | ||
- | 1 | Quote | 25 | 0.413 | 25 | 25 | 170 | 25 | ||
- | 1 | Quote | 35 | 1.5 | 35 | 40 | 214 | 35 |
Loading...
work material | General Steel / High Hardness Steel / Stainless Steel / Cast Iron / Aluminum | ISO S | S | ISO H | H |
---|---|---|---|---|---|
ISO M | M | Customs tariff — weight per | 1 | Grade | Indexable insert included |
Drill type | Indexable insert drill | Customs tariff — weight unit | kg | ISO P | P |
Customs tariff — item number | 84661038 | Drilling tool: Chuck type | Straight shank | eClass-5.1 | 21010103 |
Core hole for thread size | n/a | ISO N | N | ISO K | K |
Manufacturer | SANDVIK Coromant | Coolant supply | Internal coolant supply | Customs tariff — country of origin | DE |