Ball Grip Insulated Screwdriver (200 (+)1X75 VDE)

Ball Grip Insulated Screwdriver 200 (+)1X75 VDE

Product Details:

Manufacturer part number: 200 (+)1X75 VDE

Brand: VESSEL

Price: 7.80

Delivery time: 7 Days


Technical Data:

Screw: Phillips

Class: PH

Tip: Ph No.1

THK: - mm

Shank LG: 75 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

200 (+)1X75 VDE

Part Number
200 (+)1X75 VDE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Class Tip THK
(mm)
Shank LG
(mm)
Shank O/D
(mm)
Grip O/D
(mm)

7.80 €

6 7 Days PhillipsPHPh No.1-75532

Loading...

  1. 1

Basic information

Type Ball Grip Magnetized MG

This page is Ball Grip Insulated Screwdriver, part number 200 (+)1X75 VDE.
You can find the detail information about specifications and dimensions on part number 200 (+)1X75 VDE.

Variation of this product

Part Number
200 (+)2X100 VDE
200 (+)2X150 VDE
200 (+)3X150 VDE
200 (-)5X0.8X75 VDE
200 (-)6X1.0X100 VDE
200 (-)6X1.0X150 VDE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw Class Tip THK
(mm)
Shank LG
(mm)
Shank O/D
(mm)
Grip O/D
(mm)

9.96 €

6 7 Days PhillipsPHPh No.2-100641

10.69 €

6 7 Days PhillipsPHPh No.2-150641

11.49 €

6 7 Days PhillipsPHPh No.3-150641

7.80 €

6 7 Days SlottedSLSlotted 50.875532

9.96 €

6 7 Days SlottedSLSlotted 61100641

10.69 €

6 7 Days SlottedSLSlotted 61150641

Tech Support