Manufacturer part number: N3BJ
Brand: VESSEL
Price: 86.22 €
Delivery time: 5 Days
Cutting Capacity (Copper Wire): 1 mm
Materials: Special alloy steel
Applicable: GT-NS3/N3/NR3
Capacity O/D Steel: 0.5 mm
Capacity O/D Piano Wire: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
N3BJ
AS/Standard type. Basic set of blades used for cutting copper wire and steel wire. HS/Improved durability with brazed high-speed steel. | ||
Model No. | Size (mm) | Weight (g) | Material | Applicable models | EDP No. | ||||||
a | b | c(°) | d: Effective Length | e: Blade opening | f | L | |||||
N3AS | 24 | 7 | 25 | 12 | 4 | 10.5 | 64 | 35 | Special alloy steel | GT-NS3 / N3 / NR3 | 360102 |
N3HS | 24 | 7 | 25 | 12 | 4 | 10.5 | 64 | 35 | w/High speed steel chip | GT-NS3 / N3 / NR3 | 360101 |
N5AS | 24 | 7 | 25 | 12 | 4 | 10.5 | 64 | 40 | Special alloy steel | GT-NS5 / N5 / NR5 | 360112 |
N5HS | 24 | 7 | 25 | 12 | 4 | 10.5 | 64 | 40 | w/High speed steel chip | GT-NS5 / N5 / NR5 | 360111 |
N7AS | 27 | 9 | 30 | 13.5 | 4 | 12.5 | 81 | 80 | Special alloy steel | GT-NS7 / N7 / NR7 | 360122 |
N7HS | 27 | 9 | 30 | 13.5 | 4 | 12.5 | 81 | 80 | w/High speed steel chip | GT-NS7 / N7 / NR7 | 360121 |
N10AS | 27 | 9 | 30 | 13.5 | 5 | 12.5 | 91 | 85 | Special alloy steel | GT-N10 | 360132 |
N10HS | 27 | 9 | 30 | 13.5 | 5 | 12.5 | 91 | 85 | w/High speed steel chip | GT-N10 | 360131 |
N10LAS | 35 | 12 | 30 | 20 | 5 | 15 | 89 | 120 | Special alloy steel | GT-NS10L / NR10L | 360181 |
N12AS | 35 | 12 | 30 | 20 | 5 | 15 | 105 | 135 | Special alloy steel | GT-N12 | 360142 |
N12HS | 35 | 12 | 30 | 20 | 5 | 15 | 105 | 135 | w/High speed steel chip | GT-N12 | 360141 |
N20AS | 35 | 12 | 30 | 20 | 9 | 15 | 95 | 140 | Special alloy steel | GT-NS20 / N20 / NR20 / NB20 | 360151 |
N30AS | 43 | 17 | 30 | 25 | 9 | 18 | 127 | 370 | Special alloy steel | GT-NS30 / N30 / NR30 / NB30 | 360161 |
BJ/This is a set of vertical blades with an unbeveled cutting edge for metal. | ||
Model No. | Size (mm) | Weight (g) | Material | Applicable models | EDP No. | |||||
a | b | c | d: Effective Length | e: Blade opening | L | |||||
NW1BJ | 20 | 5 | 3 | 10.5 | 3.5 | 50 | 16 | Special alloy steel | GT-NWR1 / NWS1 | 360450 |
N3BJ | 24 | 7 | 5.8 | 13 | 5 | 64 | 35 | Special alloy steel | GT-NS3 / N3 / NR3 | 360106 |
N5BJ | 24 | 7 | 5.8 | 13 | 4 | 64 | 40 | Special alloy steel | GT-NS5 / N5 / NR5 | 360119 |
N7BJ | 27 | 9 | 7.5 | 13 | 5 | 81 | 75 | Special alloy steel | GT-NS7 / N7 / NR7 | 360128 |
NW10BJ* | 30 | 9 | 6 | 14 | 5 | 85 | 76 | Special alloy steel | GT-NWR10 / NWS10 | 360453 |
NW20BJ* | 40 | 12 | 6 | 21.5 | 8 | 100 | 142 | Special alloy steel | GT-NWR20 / NWS20 | 360459 |
NW30BJ* | 55 | 17 | 8 | 29.5 | 11 | 140 | 367 | Special alloy steel | GT-NWR30 | 360460 |
AG/This is a set of blades with increased strength with a shorter cutting edge than the standard type. More welding pressure is created because it cuts at the base of the blades. |
Model No. | Size (mm) | Weight (g) | Material | Applicable models | EDP No. | ||||||
a | b | c(°) | d: Effective Length | e: Blade opening | f | L | |||||
N20AG | 28 | 12 | 40 | 12 | 7 | 15 | 88 | 135 | Special alloy steel | GT-NS20 / N20 / NR20 / NB20 | 360159 |
N20HS | 26 | 12 | 40 | 10 | 7 | 13.5 | 86 | 135 | w/High speed steel chip | GT-NS20 / N20 / NR20 / NB20 | 360157 |
BBB/With carbide chip suitable for cutting hard wires such as high steel wire and piano wire. Carbide chip Recommended to the applications where more durable blade than the special alloy steel is required (i.e. when cutting piano wires) |
Model No. | Size (mm) | Weight (g) | Material | Applicable models | EDP No. | ||||||
a | b | c(°) | d: Effective Length | e: Blade opening | f | L | |||||
N30BBB | 36 | 17 | 40 | 18 | 7 | 18 | 120 | 365 | w/Carbide chip | GT-NS30 / N30 / NR30 / NB30 | 360172 |
N50BBB | 46 | 25 | 35 | 19 | 9 | 24 | 166 | 955 | w/Carbide chip | GT-N50 / NR50 | 360177 |
BFB/With carbide chip, suitable for cutting metal wire and thin pipe. AS/Standard clipper type blades. |
Model No. | Size (mm) | Weight (g) | Material | Applicable models | EDP No. | |||||
a | b | c | d: Effective Length | e: Blade opening | L | |||||
N20BFB | 35 | 12 | 5 | 17 | 8 | 95 | 150 | w/Carbide chip | GT-NS20 / N20 / NR20 / NB20 | 360156 |
N50AS | 60 | 25 | 10 | 30 | 11 | 180 | 950 | Special alloy steel | GT-N50 / NR50 | 360175 |
Part Number
|
---|
N3BJ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Capacity (Copper Wire) (mm) | Materials | Applicable | Capacity O/D Steel (mm) | Capacity O/D Piano Wire (mm) | |
---|---|---|---|---|---|---|---|---|---|
86.22 € | 1 | 5 Days | 1 | Special alloy steel | GT-NS3/N3/NR3 | 0.5 | - |
Loading...
This page is Air nipper standard blades for metal, part number N3BJ.
You can find the detail information about specifications and dimensions on part number N3BJ.
Configure
Basic Attributes
Capacity O/D Piano Wire(mm)
Type
Cutting Capacity (Copper Wire)(mm)
Materials
Applicable
Capacity O/D Steel(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
N12AS |
N12HS |
N20AG |
N3HS |
N50AS |
N50BBB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Capacity (Copper Wire) (mm) | Materials | Applicable | Capacity O/D Steel (mm) | Capacity O/D Piano Wire (mm) |
---|---|---|---|---|---|---|---|---|---|
115.21 € | 1 | 17 Days | 2.3 | Special alloy steel | GT-N12 | 1.7 | - | ||
187.47 € | 1 | 7 Days | 2.3 | High Speed Steel | GT-N12 | 1.7 | - | ||
103.88 € | 1 | 17 Days | 2.6 | Special alloy steel | GT-NS20/N20/NR20/NB20 | 2 | - | ||
152.84 € | 1 | 7 Days | 1 | High Speed Steel | GT-NS3/N3/NR3 | 0.5 | - | ||
446.63 € | 1 | 5 Days | 5.5 | Special alloy steel | GT-N50/NR50 | 4.5 | - | ||
564.13 € | 1 | 5 Days | 5.5 | w/Carbide chip | GT-N50/NR50 | 4.5 | 2.0 |