Square type automatic scissor body

Square type automatic scissor body

Product Details:

Manufacturer part number: GT-HS30

Brand: VESSEL

Price: 560.24

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GT-HS30

Part Number
GT-HS30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

560.24 €

1 5 Days

Loading...

  1. 1

Basic information

Air Consumption Amount(cm³/stroke) 584 Operating Air Pressure(Mpa) 0.3 Hose I.D.(mm) R1/4(Body Rc1/8)
Materials Special alloy steel Capacity (Max) Kevlar(mm) 1 Hose Coupling I/D(mm) 5

This page is Square type automatic scissor body , part number GT-HS30.
You can find the detail information about specifications and dimensions on part number GT-HS30.

Tech Support