Impact Driver

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
240001
250001
260002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip size / flathead (-) blade width (mm) B1 Content Statement JAN Code Shank A/F
(mm)
Grip O/D
(mm)
Description of Contents Size
(mm)

68.96 €

5 17 Days 10(+)2×36/80, (+)3×36/80 (+)4×36, (-)10×364907587061126H837.5Impact driver / Bits Slotted 10 x 36mm, Ph No.2, No.3, No.4 x 36mm, Ph No.2, No.3 x 80mm205×60×60

42.37 €

5 17 Days 10(-)10, (+)2, (+)3, (+)44907587060921H832Impact driver / Bits Slotted 10 x 36mm, Ph No.2, No.3, No.4 x 36mm325×80×38

55.34 €

5 17 Days 5 ~ 7-5, -6, -7, +1, +2,4907587061188H6.3526Bits Slotted 5, 6, 7, Ph No.1, No.2, No.3 x 125mm225×110×33

Loading...

  1. 1

Basic information

Tip standards Phillips (+)/Flathead(-) Tip size / Phillips (+) No. 2 / No. 3 / No. 4 Single Product/Set Classification Set Product
Shaft type Round Magnet N/A Grip Type Stainless Steel
Magnetized N/A

Tech Support