Micro Screwdriver

Micro Screwdriver
· Equipped with a turning cap for fast turning on the grip.
· Remarkably highly precise black point tip.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9900 +00 X 75(E)
9900 +0 X 100(E)
9900 +0 X 150(E)
9900 -1.8 X 50(E)
9900 -2.5 X 75(E)
9900 -3 X 100(E)
9900 -3 X 150(E)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Type Complement Screw Class THK
(mm)
Shank LG
(mm)
Shank O/D
(mm)

4.44 €

12 17 Days Ph No.00PhillipsPH-752.5

4.60 €

12 17 Days Ph No.0PhillipsPH-1003

5.02 €

12 17 Days Ph No.0PhillipsPH-1503

4.44 €

12 17 Days Slotted 1.8SlottedSL0.25502.5

4.44 €

12 17 Days Slotted 2.5SlottedSL0.35752.5

4.60 €

12 17 Days Slotted 3SlottedSL0.451003

5.02 €

12 17 Days Slotted 3SlottedSL0.451503

Loading...

  1. 1

Basic information

Grip O/D(mm) 10 Magnetized N/A

Tech Support