Precision Pentalobe Screwdriver (TD-54 4IPR)

Precision Pentalobe Screwdriver TD-54 4IPR

Product Details:

Manufacturer part number: TD-54 4IPR

Brand: VESSEL

Price: 9.60

Delivery time: 17 Days


Technical Data:

Tip Type Complement: 4IPR

Tip O/D: 1.29 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TD-54 4IPR

Part Number
TD-54 4IPR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Type Complement Tip O/D
(mm)

9.60 €

10 17 Days 4IPR1.29

Loading...

  1. 1

Basic information

Screw TorxPlus Class IPR Shank LG(mm) 20
Magnetized N/A

This page is Precision Pentalobe Screwdriver, part number TD-54 4IPR.
You can find the detail information about specifications and dimensions on part number TD-54 4IPR.

Variation of this product

Part Number
TD-54 1IPR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tip Type Complement Tip O/D
(mm)

9.60 €

10 17 Days 1IPR0.84

Tech Support