4mm Drive Halfmoon Hexagonal Precision Bits (D71 HEX 3 X 4.0 X 44)

4mm Drive Halfmoon Hexagonal Precision Bits D71 HEX 3 X 4.0 X 44

Product Details:

Manufacturer part number: D71 HEX 3 X 4.0 X 44

Brand: VESSEL

Price: 3.29

Delivery time: 5 Days


Technical Data:

Shank diameter: 4 mm

Tip: H3

Shank LG: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D71 HEX 3 X 4.0 X 44

Part Number
D71 HEX 3 X 4.0 X 44
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shank diameter
(mm)
Tip Shank LG
(mm)

3.29 €

10 5 Days 4H3-

Loading...

  1. 1

Basic information

Overall Length(mm) 44 End Length 11 Class NUT
Magnetized N/A

This page is 4mm Drive Halfmoon Hexagonal Precision Bits, part number D71 HEX 3 X 4.0 X 44.
You can find the detail information about specifications and dimensions on part number D71 HEX 3 X 4.0 X 44.

Variation of this product

Part Number
D71 HEX 1.5 X 3.0 X 20 X 44
D71 HEX 2.0 X 3.0 X 20 X 44
D71 HEX 2.5 X 3.5 X 20 X 44
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shank diameter
(mm)
Tip Shank LG
(mm)

3.29 €

10 5 Days 2H1.520

3.29 €

10 5 Days 3H220

3.29 €

10 5 Days 3H2.520

Tech Support