4mm Drive Halfmoon Phillips Precision Bits (D71 0.4X3.0 X 20 X 44)

4mm Drive Halfmoon Phillips Precision Bits D71 0.4X3.0 X 20 X 44

Product Details:

Manufacturer part number: D71 0.4X3.0 X 20 X 44

Brand: VESSEL

Price: 3.32

Delivery time: 5 Days


Technical Data:

Shank diameter: 0.4 mm

Overall Length: 44 mm

Class: NUT

Tip: Slotted 3

THK: 0.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D71 0.4X3.0 X 20 X 44

Part Number
D71 0.4X3.0 X 20 X 44
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shank diameter
(mm)
Overall Length
(mm)
Class Tip THK
(mm)
Shank LG
(mm)
Tip O/D
(mm)
Socket O/D
(mm)
Socket Class Hole Depth
(mm)

3.32 €

10 5 Days 0.444NUTSlotted 30.420----

Loading...

  1. 1

Basic information

End Length 11 Magnetized N/A

This page is 4mm Drive Halfmoon Phillips Precision Bits, part number D71 0.4X3.0 X 20 X 44.
You can find the detail information about specifications and dimensions on part number D71 0.4X3.0 X 20 X 44.

Variation of this product

Part Number
D71 (+)0 X 2.0 X 20 X 64
D71 (+)0 X 2.5 X 20 X 44
D71 (+)0 X 2.5 X 20 X 64
D71 0.5X4.0 X 44
D71 A/F 2.3 X 4.0 X 44
D71 A/F 2.5 X 4.0 X 44
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shank diameter
(mm)
Overall Length
(mm)
Class Tip THK
(mm)
Shank LG
(mm)
Tip O/D
(mm)
Socket O/D
(mm)
Socket Class Hole Depth
(mm)

2.61 €

10 5 Days 264NUTPh No.0-20----

2.96 €

10 5 Days 2.544NUTPh No.0-20----

3.12 €

10 5 Days 2.564NUTPh No.0-20----

3.26 €

10 5 Days 0.544NUTSlotted 40.5-----

5.70 €

10 5 Days 444NUT----4A/F2.35

5.70 €

10 5 Days 444NUT----4A/F2.55

Tech Support