4mm Shank Drive Wing shank Plain Slotted Precision Bits

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
D73 (-)3X2.0 X 20 X 40
D73 (-)3X2.5 X 20 X 40
D73 (-)4X3.0 X 20 X 40
D73 (-)5X4.0 X 40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shank diameter
(mm)
Tip THK
(mm)

3.37 €

10 17 Days 2Slotted 20.3

3.37 €

10 17 Days 2.5Slotted 2.50.3

3.37 €

10 5 Days 3Slotted 30.4

3.37 €

10 17 Days 4Slotted 40.5

Loading...

  1. 1

Basic information

Overall Length(mm) 40 End Length 11.5 Class SL
Magnetized N/A

Tech Support