4mm Shank Drive Wing shank Torx Plus Precision Bits (D73 10IP X 3.0 X 20 X 60)

4mm Shank Drive Wing shank Torx Plus Precision Bits D73 10IP X 3.0 X 20 X 60

Product Details:

Manufacturer part number: D73 10IP X 3.0 X 20 X 60

Brand: VESSEL

Price: 7.64

Delivery time: 5 Days


Technical Data:

Tip: IP10

THK: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D73 10IP X 3.0 X 20 X 60

Part Number
D73 10IP X 3.0 X 20 X 60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip THK
(mm)

7.64 €

10 5 Days IP103

Loading...

  1. 1

Basic information

Overall Length(mm) 60 End Length 11.5 Class IP
Magnetized N/A

This page is 4mm Shank Drive Wing shank Torx Plus Precision Bits, part number D73 10IP X 3.0 X 20 X 60.
You can find the detail information about specifications and dimensions on part number D73 10IP X 3.0 X 20 X 60.

Variation of this product

Part Number
D73 4IP X 1.8 X 20 X 60
D73 5IP X 2.0 X 20 X 60
D73 6IP X 2.5 X 20 X 60
D73 8IP X 3.0 X 20 X 60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tip THK
(mm)

7.64 €

10 5 Days IP41.8

7.64 €

10 5 Days IP52

7.64 €

10 5 Days IP62.5

7.64 €

10 5 Days IP83

Tech Support