Air Dusters with Long Nozzle (AD-2 300N)

Air Dusters with Long Nozzle AD-2 300N

Product Details:

Manufacturer part number: AD-2 300N

Brand: VESSEL

Price: 21.53

Delivery time: 5 Days


Technical Data:

Nozzle Length: 300 mm

Nozzle Shape: Standard Long Nozzle


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AD-2 300N

Part Number
AD-2 300N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nozzle Length
(mm)
Nozzle Shape

21.53 €

1 5 Days 300Standard Long Nozzle

Loading...

  1. 1

Basic information

Nozzle O.D.(mm) 2.1 Air Consumption Amount(l/min) 0.135 Air pressure(Mpa) Within 0.97
Air hose inner O/D(mm) 4 or more Hose Coupling Rc1/4

This page is Air Dusters with Long Nozzle, part number AD-2 300N.
You can find the detail information about specifications and dimensions on part number AD-2 300N.

Variation of this product

Part Number
AD-2 100A
AD-2 100N
AD-2 200N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nozzle Length
(mm)
Nozzle Shape

14.81 €

1 5 Days 10025 deg. Long Nozzle

12.52 €

1 5 Days 100Standard Long Nozzle

17.93 €

1 5 Days 200Standard Long Nozzle

Tech Support