Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ARCANOL-LOAD460-1KG |
ARCANOL-LOAD460-5KG |
ARCANOL-LOAD460-12,5KG |
ARCANOL-LOAD460-50KG |
ARCANOL-LOAD460-180KG |
ARCANOL-LOAD460-400G |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Container | Weight per Unit (kg) | |
---|---|---|---|---|---|---|---|
- | 1 | 3 Days | 1 kg can | 1 | |||
- | 1 | 3 Days | 5 kg bucket | 5 | |||
- | 1 | 3 Days | 12.5 kg bucket | 12.5 | |||
- | 1 | 3 Days | 50 kg hobbock | 50 | |||
- | 1 | 3 Days | 180 kg drum | 180 | |||
- | 1 | 3 Days | 400 g cartridge | 0.4 |
Loading...
Thickener type | Lithium/calcium soap | Base oil type | Mineral oil | Operating temperature, min.(°C) | -40 |
---|---|---|---|---|---|
Operating temperature, max.(°C) | 130 | Upper continuous limit temperature(°C) | 80 | Speed of rotation specific value(mm/min) | 400000 |
Base oil viscosity at +40°C(mm²/s) | 400 | Base oil viscosity at +100 °C(mm²/s) | 25.8 | NLGI class | 1 |
Density(kg/dm³) | 0.93 | Grease category | Heavy-duty grease | RoHS Certificate | Available |
REACH Certificate | Available |