Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total length (mm) | Dimension (mm) | Screwing system | Size bit | Two-sided | With hole | Size (TX) | |
---|---|---|---|---|---|---|---|---|---|---|---|
7.37 € | 5 | Available | 3 Days | 89 | - | Phillips | 3 | false | - | - | |
7.37 € | 5 | Available | 3 Days | 89 | - | Pozidriv PZ | 3 | false | - | - | |
14.11 € | 3 | Available | 3 Days | 152 | 3 | - | - | - | - | - | |
14.11 € | 3 | Available | 3 Days | 152 | 4 | - | - | - | - | - | |
14.11 € | 3 | Available | 3 Days | 152 | 5 | - | - | - | - | - | |
14.11 € | 3 | Available | 3 Days | 152 | 6 | - | - | - | - | - | |
13.18 € | 3 | Available | 3 Days | 152 | - | Phillips | 1 | false | - | - | |
13.18 € | 3 | Available | 3 Days | 152 | - | Phillips | 2 | false | - | - | |
13.18 € | 3 | Available | 3 Days | 152 | - | Phillips | 3 | false | - | - | |
13.18 € | 3 | Available | 3 Days | 152 | - | Pozidriv PZ | 1 | false | - | - | |
13.18 € | 3 | Available | 3 Days | 152 | - | Pozidriv PZ | 2 | false | - | - | |
13.18 € | 3 | Available | 3 Days | 152 | - | Pozidriv PZ | 3 | false | - | - | |
15.86 € | 3 | Available | 3 Days | 152 | - | - | - | - | false | 10 | |
15.86 € | 3 | Available | 3 Days | 152 | - | - | - | - | false | 15 | |
15.86 € | 3 | Available | 3 Days | 152 | - | - | - | - | false | 20 | |
15.86 € | 3 | Available | 3 Days | 152 | - | - | - | - | false | 25 | |
15.86 € | 3 | Available | 3 Days | 152 | - | - | - | - | false | 30 | |
15.86 € | 3 | Available | 3 Days | 152 | - | - | - | - | false | 40 |
Loading...
Connection size | 1/4 inch | Ball locking | false | Connection size(mm) | 6.3 |
---|