Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05066300001 |
05066301001 |
05066302001 |
05066303001 |
05066304001 |
05066305001 |
05066308001 |
05066310001 |
05066312001 |
05066313001 |
05066315001 |
05066320001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size (TX) | |
---|---|---|---|---|---|
2.51 € | 10 | Available | 4 Days | 5 | |
2.51 € | 10 | Available | 4 Days | 6 | |
2.51 € | 10 | Available | 4 Days | 7 | |
2.51 € | 10 | Available | 4 Days | 8 | |
2.51 € | 10 | Available | 4 Days | 9 | |
2.51 € | 10 | Available | 4 Days | 10 | |
2.51 € | 10 | Available | 4 Days | 15 | |
2.51 € | 10 | Available | 4 Days | 20 | |
2.51 € | 10 | Available | 4 Days | 25 | |
2.51 € | 10 | Available | 4 Days | 27 | |
2.51 € | 10 | Available | 4 Days | 30 | |
2.51 € | 10 | Available | 4 Days | 40 |
Loading...
Total length(mm) | 25 | With hole | false | Connection size | 1/4 inch |
---|---|---|---|---|---|
Ball locking | false | Connection size(mm) | 6.3 |