Bits, stainless

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05071101001
05071102001
05071103001
05071104001
05071105001
05071106001
05071107001
05071108001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension
(mm)

11.77 €

1 Available 3 Days 3

11.77 €

1 Available 3 Days 4

11.77 €

1 Available 3 Days 5

11.77 €

1 Available 3 Days 6

12.00 €

1 Available 3 Days -

12.00 €

1 Available 3 Days -

12.00 €

1 Available 3 Days -

12.00 €

1 Available 3 Days -

Loading...

  1. 1

Basic information

Total length(mm) 89 Connection size 1/4 inch Ball locking false
Connection size(mm) 6.3

Tech Support