Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05135003001 |
05135009001 |
05135017001 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screwing system | Size bit | |
---|---|---|---|---|---|---|---|
1.80 € | 10 | Available | 4 Days | Pozidriv PZ | 2 | ||
1.80 € | 10 | Available | 4 Days | Phillips | 2 | ||
1.80 € | 10 | Available | 4 Days | Pozidriv PZ | 1 |
Loading...
Total length(mm) | 25 | Two-sided | false | Connection size | 1/4 inch |
---|---|---|---|---|---|
Ball locking | false | Connection size(mm) | 6.3 |