Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
05346285001 |
05346286001 |
05346287001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Shipping Days? | Size bit |
---|---|---|---|---|---|
5.71 € | 1 | 3 Days | 1 | ||
5.71 € | 1 | 3 Days | 2 | ||
5.71 € | 1 | 3 Days | 3 |
Loading...
Total length(mm) | 50 | Screwing system | Phillips | Two-sided | false |
---|---|---|---|---|---|
Connection size | 1/4 inch | Ball locking | false | Connection size(mm) | 6.3 |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.