Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05056159001 |
05056168001 |
05056294001 |
05056295001 |
05057417001 |
05057697001 |
05136385001 |
05136390001 |
05136391001 |
05136392001 |
05136393001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | With handgrip | Number of bits groove | With magnetic holder | Packaging | Number of bits PZ (crosshead) | Number of bits PH (crosshead) | Number of bits total | Number of bits hexagon socket | Number of bits Torx | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.79 € | 1 | Available | 4 Days | false | 3 | false | Plastic box | 3 | 3 | 9 | 0 | 0 | |
29.92 € | 1 | Available | 4 Days | false | 0 | false | Plastic box | 0 | 0 | 6 | 6 | 0 | |
16.28 € | 1 | Available | 4 Days | false | 0 | true | Plastic box | 0 | 0 | 6 | 0 | 6 | |
12.77 € | 1 | Available | 4 Days | false | 2 | true | Plastic box | 2 | 2 | 6 | 0 | 0 | |
49.68 € | 1 | Available | 4 Days | false | 0 | false | Plastic box | 4 | 0 | 9 | 0 | 5 | |
78.91 € | 1 | Available | 4 Days | true | 0 | false | Bag | 7 | 7 | 29 | 4 | 11 | |
36.80 € | 1 | Available | 4 Days | false | 0 | false | Plastic box | 3 | 3 | 11 | 0 | 5 | |
35.68 € | 1 | Available | 4 Days | false | 0 | true | Plastic box | 4 | 1 | 11 | 0 | 6 | |
17.92 € | 1 | Available | 4 Days | false | 0 | false | Plastic box | 4 | 1 | 11 | 0 | 6 | |
46.25 € | 1 | Available | 4 Days | false | 0 | false | Plastic box | 3 | 3 | 11 | 0 | 5 | |
17.92 € | 1 | Available | 4 Days | false | 0 | true | Plastic box | 2 | 2 | 11 | 3 | 4 |
Loading...
Number of bits two hole | 0 | Number of bits inner square (Robertson) | 0 | With bit ratchet | false |
---|---|---|---|---|---|
Number of bits TriWing | 0 |
Configure
Basic Attributes
With handgrip
Number of bits groove
With magnetic holder
Packaging
Number of bits PZ (crosshead)
Number of bits PH (crosshead)
Number of bits total
Number of bits hexagon socket
Number of bits Torx
Filter by standard shipping days
Optional Attributes