Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade thickness (mm) | Blade width (mm) | Total length (mm) | Screwing system | Size bit | Two-sided | |
---|---|---|---|---|---|---|---|---|---|---|---|
1.53 € | 10 | Available | 4 Days | 0.5 | 4 | 25 | - | - | - | ||
1.53 € | 10 | Available | 4 Days | 0.6 | 4.5 | 25 | - | - | - | ||
1.53 € | 10 | Available | 4 Days | 0.8 | 5.5 | 25 | - | - | - | ||
1.53 € | 10 | Available | 4 Days | 1 | 5.5 | 25 | - | - | - | ||
1.53 € | 10 | Available | 4 Days | 1.2 | 6.5 | 25 | - | - | - | ||
2.59 € | 10 | Available | 4 Days | 1.6 | 8 | 25 | - | - | - | ||
1.27 € | 10 | Available | 4 Days | - | - | 25 | Phillips | 1 | false | ||
1.27 € | 10 | Available | 4 Days | - | - | 25 | Phillips | 2 | false | ||
1.27 € | 10 | Available | 4 Days | - | - | 25 | Phillips | 3 | false | ||
1.27 € | 10 | Available | 4 Days | - | - | 25 | Pozidriv PZ | 1 | false | ||
1.27 € | 10 | Available | 4 Days | - | - | 25 | Pozidriv PZ | 2 | false | ||
1.27 € | 10 | Available | 4 Days | - | - | 25 | Pozidriv PZ | 3 | false | ||
2.33 € | 10 | Available | 4 Days | - | - | 50 | Phillips | 1 | false | ||
2.33 € | 10 | Available | 4 Days | - | - | 50 | Phillips | 2 | false | ||
2.33 € | 10 | Available | 4 Days | - | - | 50 | Phillips | 3 | false | ||
2.33 € | 10 | Available | 4 Days | - | - | 50 | Pozidriv PZ | 1 | false | ||
2.33 € | 10 | Available | 4 Days | - | - | 50 | Pozidriv PZ | 2 | false | ||
2.33 € | 10 | Available | 4 Days | - | - | 50 | Pozidriv PZ | 3 | false |
Loading...
Connection size | 1/4 inch | Ball locking | false | Connection size(mm) | 6.3 |
---|