C Impaktor socket drive

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05004570001
05004571001
05004572001
05004573001
05004574001
05004575001
05004576001
05004577001
05004578001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wrench width
(mm)

6.77 €

1 Available 4 Days 13

6.77 €

1 Available 4 Days 14

6.77 €

1 Available 4 Days 15

7.08 €

1 Available 4 Days 16

7.08 €

1 Available 4 Days 17

7.08 €

1 Available 4 Days 18

7.08 €

1 Available 4 Days 19

7.59 €

1 Available 4 Days 20

7.59 €

1 Available 4 Days 21

Loading...

  1. 1

Basic information

Isolation protection 1000 V false Double hex insert false VDE tested false
Wrench depth(mm) - Length(mm) 38 Magnetic false
Wrench width (inch) - For impact screwdriver true Connection size 1/2 inch

Tech Support