Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05003038001 |
05003041001 |
05003094001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade length (mm) | Dimension (mm) | Length (mm) | |
---|---|---|---|---|---|---|---|
12.33 € | 1 | Available | 4 Days | 74.5 | 7 | 100 | |
10.63 € | 1 | Available | 4 Days | 12.5 | 9 | 38.5 | |
13.09 € | 1 | Available | 4 Days | 74.5 | 9.53 | 100 |
Loading...
Isolation protection 1000 V | false | VDE tested | false | Connection size | 3/8 inch |
---|---|---|---|---|---|
Diameter(mm) | 17.5 | Connection size(mm) | 9.53 |