C HF Zyklop bit socket with holding function

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05003842001

Part Number
05003842001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.11 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Blade length(mm) 101.5 Isolation protection 1000 V false VDE tested false
Dimension(mm) 6 Length(mm) 140 Connection size 1/2 inch
Diameter(mm) 14 Connection size(mm) 12.7

This page is C HF Zyklop bit socket with holding function, part number 05003842001.
You can find the detail information about specifications and dimensions on part number 05003842001.

Tech Support