HMC Deep socket drive

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05004550001
05004551001
05004552001
05004553001
05004554001
05004555001
05004556001
05004557001
05004558001
05004559001
05004560001
05004561001
05004562001
05004563001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Wrench width
(mm)

11.04 €

1 Available 4 Days 8310

11.04 €

1 Available 4 Days 8311

11.04 €

1 Available 4 Days 8312

11.04 €

1 Available 4 Days 8313

10.23 €

1 Available 4 Days 8314

10.23 €

1 Available 4 Days 2215

10.23 €

1 Available 4 Days 8316

10.56 €

1 Available 4 Days 8317

11.31 €

1 Available 4 Days 8318

11.31 €

1 Available 4 Days 8319

12.37 €

1 Available 4 Days 8320

12.45 €

1 Available 4 Days 8321

13.55 €

1 Available 4 Days 8322

14.44 €

1 Available 4 Days 8324

Loading...

  1. 1

Basic information

Isolation protection 1000 V false Double hex insert false VDE tested false
Wrench depth(mm) - Magnetic false Wrench width (inch) -
For impact screwdriver false Connection size 1/2 inch

Tech Support