• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

HF Set Imperial screwdiver set T-handle screwdrivers Hex-Plus holding function, Imperial

HF Set Imperial screwdiver set T-handle screwdrivers Hex-Plus holding function, Imperial
  • Volume Discount

Product Details:

Manufacturer part number: 05023451001

Brand: WERA

Price: 98.16

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05023451001

Part Number
05023451001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

98.16 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Model Other Colour Other Number of keys 10
Bullet-head false Type of handle T-handle Sizes(mm) 3|7

This page is HF Set Imperial screwdiver set T-handle screwdrivers Hex-Plus holding function, Imperial, part number 05023451001.
You can find the detail information about specifications and dimensions on part number 05023451001.

Tech Support