PKLS L-key, metric, chrome plated (05022042001)

PKLS L-key, metric, chrome plated 05022042001
  • Volume Discount

Product Details:

Manufacturer part number: 05022042001

Brand: WERA

Price: 1.99

Delivery time: 4 Days


Technical Data:

Total length: 63 mm

Wrench width: 2.5 mm

Length long shank: 63 mm

Length short leg: 112 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05022042001

Part Number
05022042001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total length
(mm)
Wrench width
(mm)
Length long shank
(mm)
Length short leg
(mm)

1.99 €

10 Available 4 Days 632.563112

Loading...

  1. 1

Basic information

Isolation protection 1000 V false Model Right-angled VDE tested false
Shaft length(mm) - Anti-theft model false Wrench width (inch) -
With hole false Bullet-head true Insulated false
With peg false

This page is PKLS L-key, metric, chrome plated, part number 05022042001.
You can find the detail information about specifications and dimensions on part number 05022042001.

Variation of this product

Part Number
05022040001
05022041001
05022043001
05022044001
05022045001
05022046001
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total length
(mm)
Wrench width
(mm)
Length long shank
(mm)
Length short leg
(mm)

1.63 €

10 Available 4 Days 901.5904.5

1.63 €

10 Available 4 Days 10021005.5

2.91 €

10 Available 4 Days 12631267.5

2.91 €

10 Available 4 Days 140414010

3.68 €

10 Available 4 Days 160516012

3.91 €

10 Available 4 Days 180618015

Tech Support