L-key, metric, chrome-plated (05021005001)

L-key, metric, chrome-plated 05021005001
  • Volume Discount

Product Details:

Manufacturer part number: 05021005001

Brand: WERA

Price: 0.59

Delivery time: 4 Days


Technical Data:

Total length: 45 mm

Wrench width: 1.5 mm

Length long shank: 45 mm

Length short leg: 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05021005001

Part Number
05021005001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total length
(mm)
Wrench width
(mm)
Length long shank
(mm)
Length short leg
(mm)

0.59 €

10 Available 4 Days 451.54514

Loading...

  1. 1

Basic information

Isolation protection 1000 V false Model Right-angled VDE tested false
Shaft length(mm) - Anti-theft model false Wrench width (inch) -
With hole false Bullet-head false Insulated false
With peg false

This page is L-key, metric, chrome-plated, part number 05021005001.
You can find the detail information about specifications and dimensions on part number 05021005001.

Variation of this product

Part Number
05021010001
05021015001
05021020001
05021025001
05021030001
05021035001
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total length
(mm)
Wrench width
(mm)
Length long shank
(mm)
Length short leg
(mm)

0.60 €

10 Available 4 Days 5025016

0.63 €

10 Available 4 Days 562.55618

0.77 €

10 Available 4 Days 6336320

0.77 €

10 Available 4 Days 663.56623

0.93 €

10 Available 4 Days 7047025

1.03 €

10 Available 4 Days 754.57526

Tech Support