SPKL Multicolour L-key, metric, stainless (05022660001)

SPKL Multicolour L-key, metric, stainless 05022660001
  • Volume Discount

Product Details:

Manufacturer part number: 05022660001

Brand: WERA

Price: 5.51

Delivery time: 4 Days


Technical Data:

Total length: 90 mm

Wrench width: 1.5 mm

Length long shank: 90 mm

Length short leg: 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05022660001

Part Number
05022660001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total length
(mm)
Wrench width
(mm)
Length long shank
(mm)
Length short leg
(mm)

5.51 €

1 Available 4 Days 901.59014

Loading...

  1. 1

Basic information

Isolation protection 1000 V false Model Right-angled VDE tested false
Shaft length(mm) - Anti-theft model false Wrench width (inch) -
With hole false Bullet-head true Insulated false
With peg false

This page is SPKL Multicolour L-key, metric, stainless, part number 05022660001.
You can find the detail information about specifications and dimensions on part number 05022660001.

Variation of this product

Part Number
05022661001
05022662001
05022663001
05022664001
05022665001
05022666001
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total length
(mm)
Wrench width
(mm)
Length long shank
(mm)
Length short leg
(mm)

5.04 €

1 Available 4 Days 110210116

4.96 €

1 Available 4 Days 1122.511219

4.84 €

1 Available 4 Days 123312321

5.29 €

1 Available 4 Days 137413724

6.31 €

1 Available 4 Days 154515427

8.28 €

1 Available 4 Days 172617231

Tech Support