HF Set screwdriver set T-handle screwdrivers Hex-Plus holding function (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05023450001

Part Number
05023450001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

73.13 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Model Other Colour Other Number of keys 7
Bullet-head false Type of handle T-handle Sizes(mm) 3|10

This page is HF Set screwdriver set T-handle screwdrivers Hex-Plus holding function, part number 05023450001.
You can find the detail information about specifications and dimensions on part number 05023450001.

Tech Support