Kraftform Kompakt SH PlumbKit (05135927001)

Kraftform Kompakt SH PlumbKit 05135927001
  • Volume Discount

Product Details:

Manufacturer part number: 05135927001

Brand: WERA

Price: 163.91

Delivery time: 4 Days


Technical Data:

Number of adjustable wrenches: 0

Number of socket inserts: 0

Number of fork spanners: 0

Heating- + sanitary mechanic set: true

Number of crosshead screwdrivers PH: 0


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05135927001

Part Number
05135927001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of adjustable wrenches Number of socket inserts Number of fork spanners Heating- + sanitary mechanic set Number of crosshead screwdrivers PH Number of slotted screwdrivers Number of step drills Number of tommy bars Number of Torx screwdrivers Number of bit inserts Number of pliers Number of guiding drills Number of cable cutters Number of coaxial tools Number of files Number of crosshead screwdrivers PZ Number of chisels and punches Electrician set Number of wood borers Number of ring spanners Number of stone drills Number of hammers Number of multifunctional tools Number of socket spanners Packaging Number of measuring tools Number of HSS spiral drills Number of hole saws Number of combination spanners Number of hexagonal keys Number of hole edge core drills Number of testing tools Number of saws Number of finishing tools glass fibre cable Total number of tools Number of ratchets Number of open-end spanners

163.91 €

1 Available 4 Days 000true04000120000000false000003Bag0001000002510

Loading...

  1. 1

This page is Kraftform Kompakt SH PlumbKit, part number 05135927001.
You can find the detail information about specifications and dimensions on part number 05135927001.

Variation of this product

Part Number
05136026001
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of adjustable wrenches Number of socket inserts Number of fork spanners Heating- + sanitary mechanic set Number of crosshead screwdrivers PH Number of slotted screwdrivers Number of step drills Number of tommy bars Number of Torx screwdrivers Number of bit inserts Number of pliers Number of guiding drills Number of cable cutters Number of coaxial tools Number of files Number of crosshead screwdrivers PZ Number of chisels and punches Electrician set Number of wood borers Number of ring spanners Number of stone drills Number of hammers Number of multifunctional tools Number of socket spanners Packaging Number of measuring tools Number of HSS spiral drills Number of hole saws Number of combination spanners Number of hexagonal keys Number of hole edge core drills Number of testing tools Number of saws Number of finishing tools glass fibre cable Total number of tools Number of ratchets Number of open-end spanners

154.51 €

1 Available 4 Days -------------------------------------

Tech Support