Manufacturer part number: 05078720001
Brand: WERA
Price: 23.64 €
Delivery time: 4 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05078720001
Isolation protection 1000 V | - | With extension | - | Electronic | - |
---|---|---|---|---|---|
Total length(mm) | - | VDE tested | - | With scale | - |
Suitable for extension | - | Accuracy scale division(Nm) | - | Length extension(mm) | - |
Step size adjustment(Nm) | - | Correcting variable consistent | - | Screwdriver model | - |
Head height(mm) | - | Tightening moment(Nm) | - | Insulated | - |
Head width(mm) | - | With signal tone | - | Connection size | 9x12 mm |
Connection size(mm) | - |
This page is Push-fit weld-on adapter, part number 05078720001.
You can find the detail information about specifications and dimensions on part number 05078720001.