Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
05042760001 |
05042768001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Shipping Days? | Connection size | Connection size (mm) |
---|---|---|---|---|---|---|
15.71 € | 1 | 3 Days | 1/4 inch | 6.3 | ||
36.00 € | 1 | 3 Days | Other | 8 |
Loading...
Isolation protection 1000 V | false | VDE tested | false | Length(mm) | 50 |
---|---|---|---|---|---|
Rectangular wrench | 12.5 mm (1/2 inch) |
AMF
Standard Price : 76.62 €
Shipping Days: 4 Days
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.