A Zyklop Mini Ratchet drive

A Zyklop Mini Ratchet drive
  • Volume Discount

Product Details:

Manufacturer part number: 05003793001

Brand: WERA

Price: 46.33

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05003793001

Part Number
05003793001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

46.33 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Trough-feed model false Isolation protection 1000 V false Construction ratchet true
Universal joint false VDE tested false Swing back angle(°) -
Length(mm) 87 Reversible true Insulated false
Suitable for bits true Connection size 1/4 inch Suitable for sockets false
Height(mm) - Connection size(mm) 6.3

This page is A Zyklop Mini Ratchet drive, part number 05003793001.
You can find the detail information about specifications and dimensions on part number 05003793001.

Tech Support