Joker combination wrench, Imperial

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05020211001
05020212001
05020213001
05020214001
05020215001
05020216001
05020217001
05020218001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Head height open end
(mm)
Wrench width socket/ring/ratchet (inch) Head width open end
(mm)
Head height socket/ring/ratchet
(mm)
Length
(mm)
Wrench width socket/ring/ratchet
(mm)
Wrench width open end (inch) Head width socket/ring/ratchet
(mm)

10.73 €

1 Available 4 Days 4.55/16 inch197145-5/16 inch12.5

11.13 €

1 Available 4 Days 5-197125153/8 inch15

12.47 €

1 Available 4 Days 57/16 inch24.58135-7/16 inch17

13.53 €

1 Available 4 Days 51/2 inch268.5160-1/2 inch19

14.73 €

1 Available 4 Days 69/16 inch298.5167-9/16 inch20

17.12 €

1 Available 4 Days 65/8 inch3510182-5/8 inch23

18.00 €

1 Available 4 Days 6.511/16 inch4011.5210-11/16 inch26

21.53 €

1 Available 4 Days 7.53/4 inch4211.5230-3/4 inch27.5

Loading...

  1. 1

Basic information

Isolation protection 1000 V false Wrench width open end(mm) - Low spark model false
VDE tested false Suitable for tommy bar false With tommy bar false
Point count - Ratcheting model true Cranked false

Tech Support