Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05003850001 |
05003852001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size (TX) | |
---|---|---|---|---|---|
12.79 € | 1 | Available | 4 Days | 20 | |
12.79 € | 1 | Available | 4 Days | 27 |
Loading...
Model | For recessed Torx screws | Total length(mm) | 140 | Blade length(mm) | 101.5 |
---|---|---|---|---|---|
With hole | false | Connection size | 1/2 inch | Diameter(mm) | 16.4 |
Connection size(mm) | 12.7 |