Manufacturer part number: 05078637001
Brand: WERA
Price: 75.97 €
Delivery time: 4 Days
Length: 58 mm
Reversible: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05078637001
Trough-feed model | false | Isolation protection 1000 V | false | Construction ratchet | false |
---|---|---|---|---|---|
Universal joint | false | VDE tested | false | Swing back angle(°) | - |
Insulated | false | Suitable for bits | false | Connection size | 1/2 inch |
Suitable for sockets | true | Height(mm) | 23 | Connection size(mm) | 12.7 |
This page is C Ratchet insert, reversible, part number 05078637001.
You can find the detail information about specifications and dimensions on part number 05078637001.
Part Number |
---|
05078707001 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (mm) | Reversible |
---|---|---|---|---|---|---|---|
77.65 € | 1 | Available | 4 Days | 66 | true |