Wheel Impaktor C Set Socket set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05004595001

Part Number
05004595001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

52.92 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Number of hexagonal sockets 3 Number of socket spanners 3 Packaging Other
Number of Torx sockets 0 Number of sockets for screwdriver 0 Connection size 1/2 inch
Total number of tools 3 Connection size(mm) 12.7

This page is Wheel Impaktor C Set Socket set, part number 05004595001.
You can find the detail information about specifications and dimensions on part number 05004595001.

Tech Support