B VDE XZN Zyklop bit socket, insulated (05004942001)

B VDE XZN Zyklop bit socket, insulated 05004942001
  • Volume Discount

Product Details:

Manufacturer part number: 05004942001

Brand: WERA

Price: 23.92

Delivery time: 4 Days


Technical Data:

Blade length: 13 mm

Wrench width: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05004942001

Part Number
05004942001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade length
(mm)
Wrench width
(mm)

23.92 €

1 Available 4 Days 1312

Loading...

  1. 1

Basic information

Flexible false Isolation protection 1000 V true Model Other
Total length(mm) 59 VDE tested true Wrench depth(mm) -
Suitable for tommy bar false Magnetic false With tommy bar false
Head width(mm) - Suitable for hexagonal bolts true

This page is B VDE XZN Zyklop bit socket, insulated, part number 05004942001.
You can find the detail information about specifications and dimensions on part number 05004942001.

Variation of this product

Part Number
05004940001
05004941001
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade length
(mm)
Wrench width
(mm)

23.92 €

1 Available 4 Days -8

23.92 €

1 Available 4 Days 1310

Tech Support