B VDE HF Zyklop Hex bit socket, insulated with holding function (05004900001)

B VDE HF Zyklop Hex bit socket, insulated with holding function 05004900001
  • Volume Discount

Product Details:

Manufacturer part number: 05004900001

Brand: WERA

Price: 20.32

Delivery time: 4 Days


Technical Data:

Total length: 55 mm

Blade length: 9 mm

Wrench width: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05004900001

Part Number
05004900001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total length
(mm)
Blade length
(mm)
Wrench width
(mm)

20.32 €

1 Available 4 Days 5594

Loading...

  1. 1

Basic information

Flexible false Isolation protection 1000 V true Model Other
VDE tested true Wrench depth(mm) - Suitable for tommy bar false
Magnetic false With tommy bar false Head width(mm) -
Suitable for hexagonal bolts true

This page is B VDE HF Zyklop Hex bit socket, insulated with holding function, part number 05004900001.
You can find the detail information about specifications and dimensions on part number 05004900001.

Variation of this product

Part Number
05004901001
05004902001
05004903001
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total length
(mm)
Blade length
(mm)
Wrench width
(mm)

20.32 €

1 Available 4 Days 5594

20.32 €

1 Available 4 Days 5594

20.45 €

1 Available 4 Days 59138

Tech Support