Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
369015 |
369020 |
369025 |
369030 |
369040 |
369070 |
369080 |
369090 |
369100 |
369120 |
369R030 |
369R040 |
369R050 |
369R060 |
369R080 |
369R100 |
369T015 |
369T020 |
369T025 |
369T030 |
369T040 |
369T050 |
369T060 |
369T080 |
369T100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall length (mm) | EAN | Weight (g) | Internal hexagon 1 (mm) | Description | L-key blade length (short) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
1.39 € | 10 | 3 Days | 91 | 4010995013929 | 1.600000024 | 1.5 | 369015 | 15 | ||
1.39 € | 10 | 3 Days | 101 | 4010995013936 | 3.099999905 | 2 | 369020 | 18 | ||
1.40 € | 10 | 3 Days | 113 | 4010995013950 | 5.400000095 | 2.5 | 369025 | 20 | ||
1.49 € | 10 | 3 Days | 128 | 4010995013967 | 8.699999809 | 3 | 369030 | 23 | ||
1.96 € | 10 | 3 Days | 142 | 4010995013981 | 17.29999924 | 4 | 369040 | 29 | ||
4.44 € | 5 | 3 Days | 195 | 4010995079222 | 72 | 7 | 369070 | 39 | ||
5.00 € | 10 | 3 Days | 206 | 4010995014049 | 99 | 8 | 369080 | 44 | ||
5.87 € | 5 | 3 Days | 217 | 4010995364526 | 133 | 9 | 369090 | 47 | ||
6.33 € | 5 | 3 Days | 231 | 4010995014063 | 173 | 10 | 369100 | 50 | ||
9.21 € | 5 | 3 Days | 259 | 4010995014087 | 280 | 12 | 369120 | 57 | ||
3.73 € | 10 | 3 Days | 128 | 4010995205492 | 8.699999809 | 3 | 369R030 | 23 | ||
3.80 € | 10 | 3 Days | 142 | 4010995205508 | 17.29999924 | 4 | 369R040 | 29 | ||
4.26 € | 10 | 3 Days | 163 | 4010995205706 | 30.39999962 | 5 | 369R050 | 33 | ||
5.00 € | 10 | 3 Days | 184 | 4010995205515 | 50 | 6 | 369R060 | 38 | ||
7.10 € | 10 | 3 Days | 206 | 4010995205522 | 99 | 8 | 369R080 | 44 | ||
9.13 € | 5 | 3 Days | 231 | 4010995205539 | 173 | 10 | 369R100 | 50 | ||
1.73 € | 10 | 3 Days | 91 | 4010995354824 | 1.460000038 | 1.5 | 369T015 | 5.5 | ||
1.73 € | 10 | 3 Days | 101 | 4010995354831 | 2.799999952 | 2 | 369T020 | 9 | ||
1.80 € | 10 | 3 Days | 113 | 4010995354848 | 5.050000191 | 2.5 | 369T025 | 9.5 | ||
2.53 € | 10 | 3 Days | 128 | 4010995354855 | 8.699999809 | 3 | 369T030 | 11 | ||
2.53 € | 10 | 3 Days | 142 | 4010995354862 | 15.60000038 | 4 | 369T040 | 13 | ||
2.91 € | 10 | 3 Days | 163 | 4010995354879 | 27.75 | 5 | 369T050 | 15 | ||
3.60 € | 10 | 3 Days | 184 | 4010995354886 | 45.33000183 | 6 | 369T060 | 18 | ||
6.31 € | 10 | 3 Days | 206 | 4010995354893 | 91 | 8 | 369T080 | 22 | ||
8.01 € | 5 | 3 Days | 231 | 4010995354909 | 160 | 10 | 369T100 | 28 |
Loading...