Wiha Insulated nut driver insert internal hexagon

Wiha Insulated nut driver insert internal hexagon

Product Details:

Manufacturer part number: 246244

Brand: WIHA

Price: 22.03

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

246244

Part Number
246244
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.03 €

1 3 Days

Loading...

  1. 1

Basic information

Overall length(mm) 65 EAN 4010995431099 Weight(g) 23
Internal hexagon 1(mm) 3 Description 246244 Internal hexagon, diameter(mm) 3
VDE article Yes

This page is Wiha Insulated nut driver insert internal hexagon, part number 246244.
You can find the detail information about specifications and dimensions on part number 246244.

Tech Support