Wiha Hacksaw electric insulated with three saw blades

Wiha Hacksaw electric insulated with three saw blades

Product Details:

Manufacturer part number: SB246176

Brand: WIHA

Price: 40.04

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SB246176

Part Number
SB246176
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

40.04 €

1 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 280 Length saw blade(mm) 150 EAN 4010995431259
Weight(g) 570 Description SB246176 Blister pack Yes
VDE article Yes ESD article No with battery No

This page is Wiha Hacksaw electric insulated with three saw blades, part number SB246176.
You can find the detail information about specifications and dimensions on part number SB246176.

Tech Support