Wiha Interchangeable blade Slotted torque screwdriver long handle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2859015
2859020
2859025
2859030
2859035
2859040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)
EAN Description Cutting strength 1
(mm)
Torque value, max.
(Nm)
Slotted 1
(mm)

4.83 €

10 3 Days 17401099526227328590150.250.151.5

4.83 €

10 3 Days 17.5401099526228028590200.40.42

4.83 €

10 3 Days 17.5401099526151128590250.40.42.5

4.83 €

10 3 Days 17.5401099526277828590300.50.63

4.83 €

10 3 Days 19401099526278528590350.61.13.5

4.83 €

10 3 Days 18.32999992401099526279228590400.82.54

Loading...

  1. 1

Basic information

Overall length(mm) 175 Diameter of hexagonal blade (mm)(mm) 4 Visible blade length(mm) 42

Tech Support